IESNA:LM-63-2002
[TEST]P948126
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-735-U-T4W
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16862
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1701 1767.7 1891.1 2030.6 2152.3 2259.8 2345 2401 2422.3 2443.6
2529.8 2604.4 2713.7 2945.5 3277.7 3673 4070.1 4455.6 4796.7 5073.8
5381.2 5663.6 5954.1 6226.8 6470.2 6551.9 6413.3 6073.1 5176.9 3335.5
1216.9 443.2 232.7 128.8 69.3 20.4 0
1701 1779.2 1906.2 2043.9 2170.1 2272.2 2361 2414.3 2436.5 2457
2533.4 2603.5 2703.9 2914.4 3236.9 3622.4 4006.1 4402.3 4748.7 5063.2
5351.9 5679.6 5955 6228.6 6482.6 6597.2 6517.3 6207.3 5377.6 3605.5
1382.2 485 255.8 139.5 73.7 24.9 0
1701 1768.6 1888.5 2023.5 2142.5 2245.6 2325.5 2377.9 2398.3 2407.2
2466.7 2546.7 2636.4 2805.2 3091.2 3452.7 3865.8 4282.4 4660.8 4969.9
5252.4 5568.6 5923.9 6274.8 6608.8 6877.9 7060 7049.4 6428.4 4733.6
2199.4 717.7 367.7 206.1 96.8 32 0
1701 1758.8 1868.9 1994.2 2102.5 2196.7 2273.1 2319.3 2338.8 2345
2377 2462.3 2548.5 2648.8 2838.9 3114.3 3450.1 3826.7 4229.1 4639.5
5043.6 5464.7 5909.7 6400 6901.9 7294.5 7618.7 7958.9 8086 7040.5
4419.2 1698.4 659.1 358 195.4 62.2 0
1701 1754.3 1851.2 1963.1 2063.5 2151.4 2225.1 2273.1 2296.2 2307.7
2323.7 2379.7 2473 2550.2 2646.2 2811.4 3054.8 3355 3706.8 4121.6
4609.3 5160 5737.4 6407.1 6996.1 7577.9 8176.6 8903.2 9737.3 9922.9
8329.4 5122.7 2194.9 988.7 483.2 189.2 0
1701 1742.8 1822.7 1916 2010.2 2098.1 2172.7 2229.6 2262.4 2286.4
2305.1 2340.6 2412.6 2504 2580.4 2669.3 2817.6 3034.3 3329.3 3665
4049.6 4478.7 4953 5500.2 6127.3 6896.6 7810.6 8910.3 10414.1 11829.2
11757.2 9433.5 5602.4 2395.7 830.5 186.5 0
1701 1741.9 1819.2 1915.1 2003.9 2090.1 2165.6 2224.2 2259.8 2285.5
2304.2 2339.7 2407.2 2496.9 2576.9 2663.9 2800.7 2997 3292.8 3602
3998.1 4388.1 4853.5 5387.4 6020.7 6791.8 7706.7 8813.5 10320.9 11823.8
11791.9 9505.4 5715.2 2463.2 849.2 191 0
1701 1734.8 1798.8 1877.8 1961.3 2043 2123 2188.7 2234 2268.7
2303.3 2348.6 2399.2 2447.2 2513.8 2607.1 2714.6 2849.6 3052.1 3333.7
3679.2 4087 4577.3 5179.5 5891 6714.5 7622.3 8615.4 9811 10890.3
10705.5 8558.5 5086.3 2009.3 600.5 119 0
1701 1730.4 1775.7 1841.4 1915.1 1991.5 2071.5 2143.4 2202.9 2256.2
2308.6 2365.5 2412.6 2452.5 2503.2 2563.6 2664.8 2812.3 3040.6 3364.8
3795.6 4338.3 4977 5686.7 6420.5 7191.5 7992.7 8851.7 9708.9 9979.8
9110.2 6484.4 3047.7 1072.1 427.3 168.8 0
1701 1717.9 1749 1796.1 1856.5 1924.9 2001.3 2072.3 2138.1 2202.9
2266.9 2330.8 2385 2435.7 2488.1 2547.6 2638.2 2787.4 3040.6 3412.8
3927.1 4556 5247 5962.1 6697.6 7449.1 8235.2 8944.9 9257.6 8650
6681.6 3353.2 1010 428.1 251.4 127 0
1701 1714.4 1733.9 1770.3 1817.4 1875.1 1937.3 2003.9 2068.8 2135.4
2207.4 2282 2356.6 2421.4 2493.4 2577.8 2702.1 2902.9 3207.6 3640.2
4265.5 4998.3 5852.8 6734 7660.5 8435.1 9071.1 9278 8695.3 6973.9
4344.6 1721.5 516.1 213.2 103 33.8 0
1701 1709 1725 1756.1 1802.3 1849.4 1910.7 1973.7 2036.8 2099
2171.8 2250.9 2329.9 2401.9 2486.3 2580.4 2719.9 2910 3193.4 3602
4163.3 4877.5 5697.4 6534.2 7305.2 7897.7 8194.3 8012.2 7213.7 5487.8
3138.3 1196.5 414.8 169.7 73.7 15.1 0
1701 1706.4 1716.1 1749 1789 1837.8 1890.3 1947.1 2007.5 2065.2
2131 2205.6 2276.7 2348.6 2425.9 2517.4 2629.3 2784.7 2988.2 3261.7
3654.4 4188.2 4826.9 5473.6 6015.4 6321 6271.2 5843.1 5068.5 3779.6
2075 797.7 311.8 155.4 98.6 37.3 0
1701 1696.6 1707.3 1733.9 1771.2 1817.4 1868 1917.8 1965.8 2007.5
2053.7 2096.3 2135.4 2166.5 2179.8 2178.1 2156.7 2117.6 2068.8 2022.6
1980 1962.2 1962.2 1926.7 1782.8 1505.6 1151.2 835 621.8 482.3
387.3 319.8 264.7 209.6 138.6 58.6 0
1701 1692.2 1701.9 1733 1773.9 1819.2 1868 1916 1962.2 1991.5
2005.7 2001.3 1983.5 1944.4 1882.3 1800.5 1701.9 1593.6 1478.1 1346.6
1218.7 1095.2 977.1 867.8 768.4 689.3 619.1 567.6 518.8 467.2
404.2 342 271.8 200.8 121.7 55.1 0
1701 1686.8 1703.7 1735.7 1779.2 1828.1 1884 1935.6 1966.6 1979.1
1964 1925.8 1877.8 1816.5 1749.9 1671.7 1574.9 1465.7 1347.5 1223.2
1100.6 986 885.6 800.3 724.8 662.7 610.2 580 541.8 492.1
429.9 345.5 267.4 190.1 110.1 56.8 0
1701 1685.9 1704.6 1743.7 1790.8 1848.5 1906.2 1946.2 1964.9 1962.2
1940.9 1909.8 1855.6 1781.9 1696.6 1610.4 1519 1413.2 1296 1176.1
1065 972.7 890.1 819 754.1 696.4 662.7 631.6 632.5 636.9
595.1 519.6 461.9 358.9 248.7 166.1 0
1701 1690.4 1713.5 1755.2 1814.7 1871.6 1916.9 1952.4 1964 1961.3
1943.5 1905.4 1841.4 1763.2 1671.7 1575.8 1456.8 1328.9 1204.5 1093.5
999.3 920.3 853.6 795.9 739 688.4 645.8 696.4 794.1 837.6
815.4 779.9 747.9 604 484.1 343.8 0
1701 1691.3 1719.7 1769.4 1826.3 1885.8 1928.4 1954.2 1962.2 1960.4
1944.4 1908 1847.6 1771.2 1660.2 1532.3 1383 1242.7 1107.7 1003.8
907.8 835 774.6 726.6 679.5 617.4 643.1 707.1 739.9 724.8
685.7 683.1 594.3 485.9 411.3 292.2 0
1701 1692.2 1724.1 1777.4 1839.6 1894.7 1933.8 1956 1964.9 1962.2
1946.2 1914.2 1867.2 1790.8 1670 1511.8 1336.9 1169.9 1025.1 906
809.2 741.7 693.7 653.8 590.7 579.2 612.9 651.1 638.7 603.1
575.6 548.1 448.6 366.9 310 219.4 0
1701 1693.1 1727.7 1783.7 1851.2 1903.6 1943.5 1966.6 1978.2 1975.5
1956.9 1931.1 1884 1797 1663.7 1490.5 1295.1 1100.6 936.2 819.9
739.9 683.1 641.3 599.6 545.4 560.5 591.6 609.4 589.8 652
598.7 534.7 401.5 324.2 267.4 164.3 0
1701 1696.6 1729.5 1785.4 1848.5 1907.1 1947.1 1970.2 1983.5 1984.4
1971.1 1948 1902.7 1819.2 1683.3 1503.9 1297.8 1094.4 925.6 810.1
735.5 678.6 636 590.7 538.3 554.3 584.5 602.3 581.8 646.7
598.7 487.7 388.2 320.7 266.5 128.8 0
